Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR25
Part #:XH1016
Catalog #:300UR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.25 in | B: | 5.5 |
| H: | 3.25 in | K: | 8.88 in |
| L: | 4.5 in | N: | 6.75 |
| O: | 11.25 in | M: | 10.25 |
| J: | 7 in | C: | 7 in |
| X: | 0.88 in | D: | 4 |
| F: | 2 | Y: | 2.26 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Length: | 1.31 | Key Sq.: | 0.188 |
| Ratio: | 25:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Maximum Input HP: | 2.71 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.71 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Input Style: | Shaft |
| Series Code: | Raider | Ratio Range: | 25:1 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288684510 | Weight: | 64.00 LB |

