Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR60
Part #:XH1020
Catalog #:300UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | K: | 3.5 in |
| J: | 7 in | Y: | 2.26 in |
| F: | 4 | M: | 2.26 |
| N: | 6.75 | H: | 3.25 in |
| O: | 3.25 in | B: | 8.5 |
| X: | 0.88 in | L: | 7 in |
| C: | 8.88 in | V: | 3.25 in |
| A: | 5.5 | G: | 2 |
| Center Distance (in): | 3 in | E: | 3.5 |
| TAP Depth: | 0.8 in | T: | 1.25 |
| U: | 0.875 in | H-Tap size: | 7/16 - 14 in |
| I: | 4.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio: | 60:1 |
| Key Length: | 1.31 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Shaft Seal Material: | Nitrile |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Model Code: | 300U | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.31 in |
| Reducer: | Worm - Right Angle | Assembly: | U-R |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.36 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.25 |
| Series Code: | Raider | Service Factor: | 1 |
| Output RPM: | 29.1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Mounting Style: | No Base |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288356899 | Weight: | 64.00 LB |

