Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR15
Part #:XH1024
Catalog #:300ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | O: | 3.25 in |
| X: | 0.88 in | Y: | 2.26 in |
| L: | 7 in | B: | 8.5 |
| D: | 3.25 | N: | 6.75 |
| J: | 7 in | H: | 3.25 in |
| V: | 3.6 in | K: | 3.5 in |
| F: | 4 | M: | 2.26 |
| Center Distance (in): | 3 in | T: | 1.25 |
| TAP Depth: | 0.8 in | G: | 2 |
| H-Tap size: | 7/16 - 14 in | O*: | 3.25 in |
| E: | 3.5 | I: | 4.5 in |
| A: | 5.5 | U: | 0.875 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 15:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Key Length: | 1.31 |
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | Raider | Model Code: | 300U |
| Product Type: | Worm Speed Reducer | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.57 |
| Output Key: | 1/4 X 2.25 | Mounting Style: | No Base |
| Ratio Range: | 15:1 | Output Shaft Orientation: | LR |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.250 in | Assembly: | U-LR |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.31 in | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356929 | Weight: | 64.00 LB |

