Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR20
Part #:XH1025
Catalog #:300ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | M: | 2.26 |
| D: | 3.25 | O: | 3.25 in |
| L: | 7 in | N: | 6.75 |
| V: | 3.6 in | J: | 7 in |
| H: | 3.25 in | X: | 0.88 in |
| F: | 4 | C: | 8.88 in |
| K: | 3.5 in | Y: | 2.26 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| A: | 5.5 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | U: | 0.875 in |
| O*: | 3.25 in | TAP Depth: | 0.8 in |
| G: | 2 | I: | 4.5 in |
Technical Specifications
| Key Sq.: | 0.188 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Input Speed: | 1750 | Key Length: | 1.31 |
| Reducer Style: | Standard | Ratio: | 20:1 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Assembly: | U-LR | Output RPM: | 87.5 |
| Output Shaft Orientation: | LR | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.6 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 300U |
| Output Key: | 1/4 X 2.25 | Input Keyway: | 3/16 X 1.31 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Ratio Range: | 20:1 |
| Center Distance (in): | 3 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356936 | Weight: | 64.00 LB |

