Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR40
Part #:XH1028
Catalog #:300ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | N: | 6.75 |
| L: | 7 in | Y: | 2.26 in |
| H: | 3.25 in | V: | 3.6 in |
| F: | 4 | O: | 3.25 in |
| J: | 7 in | B: | 8.5 |
| C: | 8.88 in | K: | 3.5 in |
| D: | 3.25 | M: | 2.26 |
| I: | 4.5 in | G: | 2 |
| TAP Depth: | 0.8 in | A: | 5.5 |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 in |
| T: | 1.25 | O*: | 3.25 in |
| U: | 0.875 in | E: | 3.5 |
Technical Specifications
| Key Length: | 1.31 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Key Sq.: | 0.188 |
| Ratio: | 40:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 2.25 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Assembly: | U-LR |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Output RPM: | 43.7 |
| Input Keyway: | 3/16 X 1.31 in | Model Code: | 300U |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.04 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Output Diameter (in): | 1.250 in |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356950 | Weight: | 64.00 LB |

