Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56L15
Part #:XH1124
Catalog #:300Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | O: | 3.25 in |
| F: | 4 | R: | 3.25 in |
| C: | 8.88 in | M: | 10.14 |
| L: | 4.84 in | K: | 3.5 in |
| B: | 8.5 | N: | 6.75 |
| D: | 3.25 | P: | 6.25 in |
| J: | 7 in | V: | 3.6 in |
| TAP Depth: | 0.8 in | AJ: | 5.88 |
| A: | 5.5 | I: | 4.5 in |
| LQ: | 5.67 in | Center Distance (in): | 3 in |
| T: | 1.25 | G: | 2 |
| BD: | 6.5 | E: | 3.5 |
| AK: | 4.5 | BE: | 0.38 in |
| H-Tap size: | 7/16 - 14 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3410 | Maximum Input HP: | 4.84 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output RPM: | 116.6 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 300Q | Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 4.57 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 2.25 | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Ratio Range: | 15:1 | Mounting Style: | No Base |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357728 | Weight: | 68.00 LB |

