Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56L60
Part #:XH1130
Catalog #:300Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | O: | 3.25 in |
| B: | 8.5 | J: | 7 in |
| R: | 3.25 in | F: | 4 |
| M: | 10.14 | P: | 6.25 in |
| C: | 8.88 in | L: | 4.84 in |
| V: | 3.6 in | H: | 3.25 in |
| N: | 6.75 | K: | 3.5 in |
| TAP Depth: | 0.8 in | AK: | 4.5 |
| G: | 2 | BE: | 0.38 in |
| H-Tap size: | 7/16 - 14 in | I: | 4.5 in |
| BD: | 6.5 | BF: | 0.41 |
| AJ: | 5.88 | E: | 3.5 |
| Center Distance (in): | 3 in | T: | 1.25 |
| LQ: | 5.67 in | A: | 5.5 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 60:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Model Code: | 300Q |
| Output Key: | 1/4 X 2.25 | Gear Type: | Worm |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.250 in | Series Code: | Raider |
| Mounting Style: | No Base | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 1.36 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357773 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

