Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R15
Part #:XH1134
Catalog #:300Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | M: | 10.14 |
| L: | 4.84 in | N: | 6.75 |
| J: | 7 in | P: | 6.25 in |
| V: | 3.6 in | K: | 3.5 in |
| O: | 3.25 in | C: | 8.88 in |
| R: | 3.25 in | D: | 3.25 |
| H: | 3.25 in | F: | 4 |
| I: | 4.5 in | LQ: | 5.67 in |
| A: | 5.5 | TAP Depth: | 0.8 in |
| BF: | 0.41 | E: | 3.5 |
| H-Tap size: | 7/16 - 14 in | T: | 1.25 |
| G: | 2 | AJ: | 5.88 |
| Center Distance (in): | 3 in | BD: | 6.5 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 4.84 hp @ 1750 rpm | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.25 | Output RPM: | 116.6 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Assembly: | Q-R | Center Distance (in): | 3 |
| Model Code: | 300Q | Input HP @ 1750 RPM: | 4.57 |
| Input Diameter (in): | 0.625 in | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357803 | Weight: | 68.00 LB |

