Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R20
Part #:XH1135
Catalog #:300Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | L: | 4.84 in |
| B: | 8.5 | F: | 4 |
| R: | 3.25 in | H: | 3.25 in |
| N: | 6.75 | J: | 7 in |
| D: | 3.25 | C: | 8.88 in |
| K: | 3.5 in | P: | 6.25 in |
| V: | 3.6 in | M: | 10.14 |
| TAP Depth: | 0.8 in | Center Distance (in): | 3 in |
| A: | 5.5 | G: | 2 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 6.5 | E: | 3.5 |
| T: | 1.25 | H-Tap size: | 7/16 - 14 in |
| I: | 4.5 in | LQ: | 5.67 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 3.95 hp @ 1750 rpm | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | R |
| Frame Size: | 56C | Model Code: | 300Q |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Product Type: | Worm Speed Reducer | Assembly: | Q-R |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 2.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.6 |
| Gear Type: | Worm | Series Code: | Raider |
| Mounting Style: | No Base | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288696896 | Weight: | 68.00 LB |

