Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R30
Part #:XH1137
Catalog #:300Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | L: | 4.84 in |
| R: | 3.25 in | V: | 3.6 in |
| C: | 8.88 in | H: | 3.25 in |
| N: | 6.75 | O: | 3.25 in |
| K: | 3.5 in | F: | 4 |
| P: | 6.25 in | J: | 7 in |
| M: | 10.14 | D: | 3.25 |
| G: | 2 | BE: | 0.38 in |
| Center Distance (in): | 3 in | TAP Depth: | 0.8 in |
| LQ: | 5.67 in | BD: | 6.5 |
| AK: | 4.5 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | A: | 5.5 |
| T: | 1.25 | AJ: | 5.88 |
| BF: | 0.41 | I: | 4.5 in |
Technical Specifications
| Ratio: | 30:1 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Output Key: | 1/4 X 2.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.63 |
| Service Factor: | 1 | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Model Code: | 300Q |
| Output Diameter (in): | 1.250 in | Assembly: | Q-R |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Center Distance (in): | 3 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288357810 | Weight: | 68.00 LB |

