Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56R60
Part #:XH1140
Catalog #:300Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | N: | 6.75 |
| O: | 3.25 in | R: | 3.25 in |
| D: | 3.25 | H: | 3.25 in |
| K: | 3.5 in | F: | 4 |
| M: | 10.14 | V: | 3.6 in |
| J: | 7 in | L: | 4.84 in |
| P: | 6.25 in | B: | 8.5 |
| Center Distance (in): | 3 in | I: | 4.5 in |
| BE: | 0.38 in | AK: | 4.5 |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| T: | 1.25 | BD: | 6.5 |
| E: | 3.5 | LQ: | 5.67 in |
| BF: | 0.41 | AJ: | 5.88 |
| A: | 5.5 | G: | 2 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Ratio: | 60:1 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3410 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.36 | Assembly: | Q-R |
| Output RPM: | 29.1 | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.25 |
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Model Code: | 300Q | Service Factor: | 1 |
| Mounting Style: | No Base | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357841 | Weight: | 68.00 LB |

