Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR15
Part #:XH1144
Catalog #:300Q56LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | O: | 3.25 in |
| F: | 4 | N: | 6.75 |
| H: | 3.25 in | M: | 10.14 |
| R: | 3.25 in | J: | 7 in |
| D: | 3.25 | L: | 4.84 in |
| V: | 3.6 in | K: | 3.5 in |
| C: | 8.88 in | B: | 8.5 |
| BF: | 0.41 | BE: | 0.38 in |
| A: | 5.5 | G: | 2 |
| T: | 1.25 | O*: | 3.25 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| E: | 3.5 | I: | 4.5 in |
| AK: | 4.5 | LQ: | 5.67 in |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| BD: | 6.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Reducer Style: | Standard | Model Code: | 300Q |
| Output RPM: | 116.6 | Output Key: | 1/4 X 2.25 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.57 | No. of Gear Reductions: | Single |
| Assembly: | Q-LR | Output Shaft Orientation: | LR |
| Center Distance (in): | 3 | Series Code: | Raider |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288357872 | Weight: | 68.00 LB |

