Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR20
Part #:XH1145
Catalog #:300Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | B: | 8.5 |
| L: | 4.84 in | M: | 10.14 |
| K: | 3.5 in | V: | 3.6 in |
| N: | 6.75 | C: | 8.88 in |
| D: | 3.25 | H: | 3.25 in |
| P: | 6.25 in | J: | 7 in |
| R: | 3.25 in | F: | 4 |
| AJ: | 5.88 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | BF: | 0.41 |
| O*: | 3.25 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 6.5 |
| I: | 4.5 in | A: | 5.5 |
| LQ: | 5.67 in | Center Distance (in): | 3 in |
| T: | 1.25 | G: | 2 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 3410 | Product Type: | Worm Speed Reducer |
| Model Code: | 300Q | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 3.6 | Frame Size: | 56C |
| Series Code: | Raider | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Output Key: | 1/4 X 2.25 | Center Distance (in): | 3 |
| Assembly: | Q-LR | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357889 | Weight: | 68.00 LB |

