Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR25
Part #:XH1146
Catalog #:300Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | J: | 5.95 in |
| B: | 5.25 | C: | 7 in |
| H: | 3.25 in | K: | 8.88 in |
| L: | 4.84 in | F: | 2 |
| P: | 6.25 in | R: | 3.25 in |
| D: | 4 | M: | 10.14 |
| V: | 3.6 in | A: | 8.12 |
| E: | 3.5 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Maximum Input HP: | 3.36 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Mounting Style: | No Base | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.36 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288685807 | Weight: | 68.00 LB |

