Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR40
Part #:XH1148
Catalog #:300Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.84 in | V: | 3.6 in |
| R: | 3.25 in | N: | 6.75 |
| C: | 8.88 in | M: | 10.14 |
| O: | 3.25 in | D: | 3.25 |
| K: | 3.5 in | H: | 3.25 in |
| B: | 8.5 | J: | 7 in |
| F: | 4 | P: | 6.25 in |
| BF: | 0.41 | AK: | 4.5 |
| O*: | 3.25 in | BE: | 0.38 in |
| T: | 1.25 | BD: | 6.5 |
| AJ: | 5.88 | I: | 4.5 in |
| Center Distance (in): | 3 in | LQ: | 5.67 in |
| A: | 5.5 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | G: | 2 |
| E: | 3.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Ratio: | 40:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Maximum Input HP: | 2.25 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.04 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | D |
| Model Code: | 300Q | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Assembly: | Q-LR | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 2.25 | Series Code: | Raider |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Output RPM: | 43.7 |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357902 | Weight: | 68.00 LB |

