Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56LR50
Part #:XH1149
Catalog #:300Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.84 in | F: | 4 |
| V: | 3.6 in | R: | 3.25 in |
| P: | 6.25 in | B: | 8.5 |
| N: | 6.75 | J: | 7 in |
| K: | 3.5 in | M: | 10.14 |
| O: | 3.25 in | D: | 3.25 |
| C: | 8.88 in | H: | 3.25 in |
| I: | 4.5 in | H-Tap size: | 7/16 - 14 in |
| BF: | 0.41 | LQ: | 5.67 in |
| E: | 3.5 | A: | 5.5 |
| T: | 1.25 | BD: | 6.5 |
| O*: | 3.25 in | AJ: | 5.88 |
| TAP Depth: | 0.8 in | G: | 2 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.25 |
| Assembly: | Q-LR | Frame Size: | 56C |
| Output RPM: | 35 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.64 | Series Code: | Raider |
| Mounting Style: | No Base | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 300Q | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357919 | Weight: | 68.00 LB |

