Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L10
Part #:XH1153
Catalog #:300Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | D: | 3.25 |
| K: | 3.5 in | N: | 6.75 |
| F: | 4 | L: | 4.84 in |
| C: | 8.88 in | H: | 3.25 in |
| O: | 3.25 in | V: | 3.6 in |
| R: | 3.25 in | M: | 10.14 |
| B: | 8.5 | P: | 6.25 in |
| TAP Depth: | 0.8 in | BF: | 0.41 |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| LQ: | 5.67 in | A: | 5.5 |
| T: | 1.25 | BD: | 6.5 |
| AJ: | 5.88 | G: | 2 |
| Center Distance (in): | 3 in | I: | 4.5 in |
| AK: | 4.5 | E: | 3.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3322 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Maximum Input HP: | 6.15 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Output Diameter (in): | 1.250 in |
| Model Code: | 300Q | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.04 | Ratio Range: | 10:1 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.25 |
| Gear Type: | Worm | Assembly: | Q-L |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288357940 | Weight: | 68.00 LB |

