Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L15
Part #:XH1154
Catalog #:300Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | D: | 3.25 |
| R: | 3.25 in | O: | 3.25 in |
| N: | 6.75 | H: | 3.25 in |
| V: | 3.6 in | C: | 8.88 in |
| J: | 7 in | P: | 6.25 in |
| M: | 10.14 | B: | 8.5 |
| L: | 4.84 in | F: | 4 |
| G: | 2 | BD: | 6.5 |
| T: | 1.25 | LQ: | 5.67 in |
| AJ: | 5.88 | TAP Depth: | 0.8 in |
| BE: | 0.38 in | E: | 3.5 |
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 7/16 - 14 in | A: | 5.5 |
| Center Distance (in): | 3 in | I: | 4.5 in |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Maximum Input HP: | 4.84 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Output RPM: | 116.6 |
| Model Code: | 300Q | Series Code: | Raider |
| Assembly: | Q-L | Output Key: | 1/4 X 2.25 |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 4.57 | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288357957 | Weight: | 68.00 LB |

