Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L40
Part #:XH1158
Catalog #:300Q140L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | L: | 4.84 in |
| R: | 3.25 in | B: | 8.5 |
| C: | 8.88 in | J: | 7 in |
| O: | 3.25 in | F: | 4 |
| N: | 6.75 | H: | 3.25 in |
| M: | 10.14 | V: | 3.6 in |
| D: | 3.25 | P: | 6.25 in |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 6.5 | LQ: | 5.67 in |
| G: | 2 | BF: | 0.41 |
| I: | 4.5 in | Center Distance (in): | 3 in |
| E: | 3.5 | A: | 5.5 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Key: | 1/4 X 2.25 |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Model Code: | 300Q | Output RPM: | 43.7 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.04 |
| Series Code: | Raider | Assembly: | Q-L |
| Mounting Style: | No Base | Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288357988 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

