Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L50
Part #:XH1159
Catalog #:300Q140L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | M: | 10.14 |
| C: | 8.88 in | O: | 3.25 in |
| N: | 6.75 | J: | 7 in |
| V: | 3.6 in | R: | 3.25 in |
| H: | 3.25 in | P: | 6.25 in |
| D: | 3.25 | K: | 3.5 in |
| L: | 4.84 in | B: | 8.5 |
| H-Tap size: | 7/16 - 14 in | Center Distance (in): | 3 in |
| BF: | 0.41 | AK: | 4.5 |
| A: | 5.5 | BD: | 6.5 |
| AJ: | 5.88 | LQ: | 5.67 in |
| TAP Depth: | 0.8 in | G: | 2 |
| BE: | 0.38 in | T: | 1.25 |
| E: | 3.5 | I: | 4.5 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3410 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Output RPM: | 35 |
| Output Shaft Assembly Code: | L | Ratio Range: | 50:1 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3 |
| Service Factor: | 1 | Assembly: | Q-L |
| Input RPM: | 1,750 | Series Code: | Raider |
| Output Key: | 1/4 X 2.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.64 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Model Code: | 300Q |
| Mounting Style: | No Base | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288357995 | Weight: | 68.00 LB |

