Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140L60
Part #:XH1160
Catalog #:300Q140L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | H: | 3.25 in |
| M: | 10.14 | V: | 3.6 in |
| O: | 3.25 in | N: | 6.75 |
| R: | 3.25 in | L: | 4.84 in |
| B: | 8.5 | J: | 7 in |
| D: | 3.25 | P: | 6.25 in |
| K: | 3.5 in | C: | 8.88 in |
| T: | 1.25 | LQ: | 5.67 in |
| E: | 3.5 | Center Distance (in): | 3 in |
| I: | 4.5 in | AJ: | 5.88 |
| G: | 2 | BE: | 0.38 in |
| BD: | 6.5 | AK: | 4.5 |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| A: | 5.5 | BF: | 0.41 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 3410 | Ratio Range: | 60:1 |
| Product Type: | Worm Speed Reducer | Model Code: | 300Q |
| Input HP @ 1750 RPM: | 1.36 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output RPM: | 29.1 | Mounting Style: | No Base |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Assembly: | Q-L | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.25 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358008 | Weight: | 68.00 LB |

