Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140R15
Part #:XH1164
Catalog #:300Q140R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | K: | 3.5 in |
| D: | 3.25 | F: | 4 |
| J: | 7 in | R: | 3.25 in |
| M: | 10.14 | H: | 3.25 in |
| V: | 3.6 in | P: | 6.25 in |
| O: | 3.25 in | N: | 6.75 |
| L: | 4.84 in | B: | 8.5 |
| BD: | 6.5 | T: | 1.25 |
| A: | 5.5 | G: | 2 |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | H-Tap size: | 7/16 - 14 in |
| E: | 3.5 | Center Distance (in): | 3 in |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| BE: | 0.38 in | LQ: | 5.67 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 4.57 |
| Series Code: | Raider | Gear Type: | Worm |
| Assembly: | Q-R | Mounting Style: | No Base |
| Ratio Range: | 15:1 | Model Code: | 300Q |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Center Distance (in): | 3 |
| Output RPM: | 116.6 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 X 2.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358039 | Weight: | 68.00 LB |

