Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140R40
Part #:XH1168
Catalog #:300Q140R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | J: | 7 in |
| H: | 3.25 in | O: | 3.25 in |
| C: | 8.88 in | M: | 10.14 |
| P: | 6.25 in | R: | 3.25 in |
| V: | 3.6 in | K: | 3.5 in |
| D: | 3.25 | N: | 6.75 |
| L: | 4.84 in | F: | 4 |
| AJ: | 5.88 | TAP Depth: | 0.8 in |
| BF: | 0.41 | A: | 5.5 |
| BD: | 6.5 | G: | 2 |
| BE: | 0.38 in | E: | 3.5 |
| T: | 1.25 | I: | 4.5 in |
| AK: | 4.5 | LQ: | 5.67 in |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | R |
| Series Code: | Raider | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.04 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 43.7 | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Assembly: | Q-R | Model Code: | 300Q |
| Output Key: | 1/4 X 2.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358060 | Weight: | 68.00 LB |

