Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140R50
Part #:XH1169
Catalog #:300Q140R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | L: | 4.84 in |
| N: | 6.75 | M: | 10.14 |
| J: | 7 in | H: | 3.25 in |
| F: | 4 | P: | 6.25 in |
| V: | 3.6 in | B: | 8.5 |
| K: | 3.5 in | D: | 3.25 |
| O: | 3.25 in | R: | 3.25 in |
| I: | 4.5 in | AJ: | 5.88 |
| G: | 2 | LQ: | 5.67 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 6.5 | TAP Depth: | 0.8 in |
| E: | 3.5 | BF: | 0.41 |
| H-Tap size: | 7/16 - 14 in | A: | 5.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3410 | Ratio: | 50:1 |
| Reducer Style: | Standard | Output Key: | 1/4 X 2.25 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Model Code: | 300Q | Product Type: | Worm Speed Reducer |
| Assembly: | Q-R | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | Raider | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.64 |
| Output RPM: | 35 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358077 | Weight: | 68.00 LB |

