Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR10
Part #:XH1173
Catalog #:300Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | L: | 4.84 in |
| O: | 3.25 in | B: | 8.5 |
| F: | 4 | J: | 7 in |
| R: | 3.25 in | C: | 8.88 in |
| P: | 6.25 in | H: | 3.25 in |
| N: | 6.75 | V: | 3.6 in |
| D: | 3.25 | K: | 3.5 in |
| E: | 3.5 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 5.67 in |
| BD: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | G: | 2 |
| H-Tap size: | 7/16 - 14 in | T: | 1.25 |
| O*: | 3.25 in | Center Distance (in): | 3 in |
| TAP Depth: | 0.8 in | I: | 4.5 in |
| A: | 5.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3322 |
| Ratio: | 10:1 | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.25 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.04 |
| Output RPM: | 175 | Series Code: | Raider |
| Frame Size: | 140TC | Assembly: | Q-LR |
| Output Shaft Assembly Code: | D | Input Style: | C-Face Quill |
| Gear Type: | Worm | Model Code: | 300Q |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358107 | Weight: | 68.00 LB |

