Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR15
Part #:XH1174
Catalog #:300Q140LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | F: | 4 |
| P: | 6.25 in | C: | 8.88 in |
| O: | 3.25 in | M: | 10.14 |
| L: | 4.84 in | H: | 3.25 in |
| J: | 7 in | D: | 3.25 |
| N: | 6.75 | K: | 3.5 in |
| R: | 3.25 in | V: | 3.6 in |
| I: | 4.5 in | BE: | 0.38 in |
| A: | 5.5 | BD: | 6.5 |
| H-Tap size: | 7/16 - 14 in | AK: | 4.5 |
| LQ: | 5.67 in | Center Distance (in): | 3 in |
| O*: | 3.25 in | T: | 1.25 |
| BF: | 0.41 | G: | 2 |
| E: | 3.5 | AJ: | 5.88 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Ratio: | 15:1 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.57 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | D |
| Input Style: | C-Face Quill | Output RPM: | 116.6 |
| Output Diameter (in): | 1.250 in | Series Code: | Raider |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 300Q | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | Q-LR |
| Mounting Style: | No Base | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358114 | Weight: | 68.00 LB |

