Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L10
Part #:XH1183
Catalog #:300Q180L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.14 | K: | 3.5 in |
| P: | 6.25 in | J: | 7 in |
| D: | 3.25 | N: | 6.75 |
| L: | 4.84 in | O: | 3.25 in |
| V: | 3.6 in | C: | 8.88 in |
| R: | 4.5 in | F: | 4 |
| H: | 3.25 in | B: | 8.5 |
| H-Tap size: | 7/16 - 14 in | E: | 3.5 |
| A: | 5.5 | BE1: | 0.5 in |
| G: | 2 | T: | 1.25 |
| AJ: | 7.25 | I: | 4.5 in |
| TAP Depth: | 0.8 in | Center Distance (in): | 3 in |
| BD: | 9 | BF: | 0.53 |
| LQ: | 6.45 in | AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3322 | Ratio: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input Speed: | 1750 | Frame Size: | 180TC |
| Model Code: | 300Q | Assembly: | Q-L |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.04 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.25 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358183 | Weight: | 68.00 LB |

