Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L15
Part #:XH1184
Catalog #:300Q180L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | N: | 6.75 |
| M: | 10.14 | B: | 8.5 |
| H: | 3.25 in | K: | 3.5 in |
| P: | 6.25 in | D: | 3.25 |
| V: | 3.6 in | C: | 8.88 in |
| O: | 3.25 in | L: | 4.84 in |
| J: | 7 in | F: | 4 |
| I: | 4.5 in | BF: | 0.53 |
| AK: | 8.5 | A: | 5.5 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| E: | 3.5 | LQ: | 6.45 in |
| BD: | 9 | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | AJ: | 7.25 |
| G: | 2 | T: | 1.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| Output RPM: | 116.6 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Key: | 1/4 X 2.25 |
| Mounting Style: | No Base | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.57 | Assembly: | Q-L |
| Ratio Range: | 15:1 | Frame Size: | 180TC |
| Model Code: | 300Q | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358190 | Weight: | 68.00 LB |

