Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L25
Part #:XH1186
Catalog #:300Q180L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | C: | 7 in |
| H: | 3.25 in | M: | 10.14 |
| K: | 8.88 in | N: | 6.75 |
| L: | 4.84 in | J: | 6.15 in |
| D: | 4 | B: | 5.25 |
| P: | 6.25 in | V: | 3.6 in |
| F: | 2 | E: | 3.5 |
| A: | 8.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Reducer Style: | Standard |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Input Speed: | 1750 | Input Bore (C Face): | 1.13 |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Maximum Input HP: | 3.36 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 3.36 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Series Code: | Raider | Gear Type: | Worm |
| Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
General Specifications
| UPC: | 662288685845 | Weight: | 68.00 LB |

