Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180L30
Part #:XH1187
Catalog #:300Q180L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | M: | 10.14 |
| R: | 4.5 in | L: | 4.84 in |
| F: | 4 | B: | 8.5 |
| O: | 3.25 in | C: | 8.88 in |
| H: | 3.25 in | P: | 6.25 in |
| J: | 7 in | K: | 3.5 in |
| V: | 3.6 in | N: | 6.75 |
| I: | 4.5 in | AJ: | 7.25 |
| A: | 5.5 | Center Distance (in): | 3 in |
| E: | 3.5 | T: | 1.25 |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| BF: | 0.53 | TAP Depth: | 0.8 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | LQ: | 6.45 in |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.125 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.25 |
| Frame Size: | 180TC | Mounting Style: | No Base |
| Assembly: | Q-L | Model Code: | 300Q |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.63 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358213 | Weight: | 68.00 LB |

