Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180R10
Part #:XH1193
Catalog #:300Q180R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | N: | 6.75 |
| M: | 10.14 | B: | 8.5 |
| F: | 4 | P: | 6.25 in |
| D: | 3.25 | J: | 7 in |
| H: | 3.25 in | V: | 3.6 in |
| K: | 3.5 in | C: | 8.88 in |
| O: | 3.25 in | L: | 4.84 in |
| G: | 2 | E: | 3.5 |
| BD: | 9 | T: | 1.25 |
| BE1: | 0.5 in | TAP Depth: | 0.8 in |
| A: | 5.5 | H-Tap size: | 7/16 - 14 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 3 in | I: | 4.5 in |
| AJ: | 7.25 | LQ: | 6.45 in |
Technical Specifications
| Thrust Rating - output shaft: | 3322 | Ratio: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Assembly: | Q-R |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | R |
| Frame Size: | 180TC | Mounting Style: | No Base |
| Model Code: | 300Q | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 6.04 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358268 | Weight: | 68.00 LB |

