Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180R30
Part #:XH1197
Catalog #:300Q180R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | B: | 8.5 |
| J: | 7 in | D: | 3.25 |
| C: | 8.88 in | K: | 3.5 in |
| H: | 3.25 in | N: | 6.75 |
| M: | 10.14 | O: | 3.25 in |
| L: | 4.84 in | P: | 6.25 in |
| F: | 4 | V: | 3.6 in |
| G: | 2 | T: | 1.25 |
| E: | 3.5 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.5 in |
| BD: | 9 | BF: | 0.53 |
| TAP Depth: | 0.8 in | LQ: | 6.45 in |
| H-Tap size: | 7/16 - 14 in | Center Distance (in): | 3 in |
| AK: | 8.5 | A: | 5.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Standard | Maximum Input HP: | 2.88 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | Raider | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.63 |
| Output RPM: | 58.3 | Frame Size: | 180TC |
| Assembly: | Q-R | Output Key: | 1/4 X 2.25 |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Model Code: | 300Q | Input Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358299 | Weight: | 68.00 LB |

