Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180R50
Part #:XH1199
Catalog #:300Q180R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.84 in | M: | 10.14 |
| J: | 7 in | R: | 4.5 in |
| H: | 3.25 in | O: | 3.25 in |
| V: | 3.6 in | F: | 4 |
| K: | 3.5 in | D: | 3.25 |
| P: | 6.25 in | N: | 6.75 |
| C: | 8.88 in | B: | 8.5 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| T: | 1.25 | BE1: | 0.5 in |
| BD: | 9 | G: | 2 |
| AK: | 8.5 | TAP Depth: | 0.8 in |
| I: | 4.5 in | E: | 3.5 |
| A: | 5.5 | AJ: | 7.25 |
| LQ: | 6.45 in | H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Ratio: | 50:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3410 |
| Input Bore (C Face): | 1.125 | Maximum Input HP: | 1.92 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Output RPM: | 35 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.64 | Output Key: | 1/4 X 2.25 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Series Code: | Raider |
| Ratio Range: | 50:1 | Assembly: | Q-R |
| Model Code: | 300Q | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358312 | Weight: | 68.00 LB |

