Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR10
Part #:XH1203
Catalog #:300Q180LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | L: | 4.84 in |
| O: | 3.25 in | C: | 8.88 in |
| H: | 3.25 in | F: | 4 |
| V: | 3.6 in | B: | 8.5 |
| K: | 3.5 in | D: | 3.25 |
| N: | 6.75 | M: | 10.14 |
| P: | 6.25 in | J: | 7 in |
| LQ: | 6.45 in | O*: | 3.25 in |
| E: | 3.5 | BF: | 0.53 |
| I: | 4.5 in | Center Distance (in): | 3 in |
| T: | 1.25 | A: | 5.5 |
| AJ: | 7.25 | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | G: | 2 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3322 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.04 | Series Code: | Raider |
| Gear Type: | Worm | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.25 | Output Diameter (in): | 1.250 in |
| Product Type: | Worm Speed Reducer | Assembly: | Q-LR |
| Output Shaft Orientation: | LR | Output RPM: | 175 |
| Input Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Model Code: | 300Q |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358336 | Weight: | 68.00 LB |

