Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR15
Part #:XH1204
Catalog #:300Q180LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | C: | 8.88 in |
| R: | 4.5 in | J: | 7 in |
| F: | 4 | B: | 8.5 |
| D: | 3.25 | M: | 10.14 |
| V: | 3.6 in | L: | 4.84 in |
| H: | 3.25 in | K: | 3.5 in |
| P: | 6.25 in | N: | 6.75 |
| I: | 4.5 in | AJ: | 7.25 |
| E: | 3.5 | A: | 5.5 |
| LQ: | 6.45 in | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 3 in | TAP Depth: | 0.8 in |
| BF: | 0.53 | H-Tap size: | 7/16 - 14 in |
| O*: | 3.25 in | G: | 2 |
| T: | 1.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 1/4 X 1/8 | Frame Size: | 180TC |
| Model Code: | 300Q | Product Type: | Worm Speed Reducer |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.25 |
| Input HP @ 1750 RPM: | 4.57 | Output Shaft Orientation: | LR |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Center Distance (in): | 3 | Assembly: | Q-LR |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Output RPM: | 116.6 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288358343 | Weight: | 68.00 LB |

