Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR50
Part #:XH1209
Catalog #:300Q180LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | M: | 10.14 |
| J: | 7 in | L: | 4.84 in |
| V: | 3.6 in | C: | 8.88 in |
| R: | 4.5 in | P: | 6.25 in |
| K: | 3.5 in | B: | 8.5 |
| F: | 4 | O: | 3.25 in |
| H: | 3.25 in | D: | 3.25 |
| AK: | 8.5 | H-Tap size: | 7/16 - 14 in |
| T: | 1.25 | BF: | 0.53 |
| O*: | 3.25 in | TAP Depth: | 0.8 in |
| G: | 2 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | LQ: | 6.45 in |
| E: | 3.5 | A: | 5.5 |
| I: | 4.5 in | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 50:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.25 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Input RPM: | 1,750 | Model Code: | 300Q |
| Series Code: | Raider | Assembly: | Q-LR |
| Input HP @ 1750 RPM: | 1.64 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Center Distance (in): | 3 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358381 | Weight: | 68.00 LB |

