Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH30 203
Part #:XH1217
Catalog #:300UH30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7 in | D: | 4 |
| H: | 3.25 in | M: | 8.38 |
| O: | 11.25 in | J: | 7 in |
| Y: | 2.26 in | X: | 0.88 in |
| N: | 4.19 | B: | 5.5 |
| F: | 2 | K: | 8.88 in |
| L: | 4.5 in | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Key Sq.: | 0.188 |
| Key Length: | 1.31 | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 30:1 |
| Reducer Style: | Standard | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | Raider | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 2.29 | Input Style: | Shaft |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358442 | Weight: | 65.00 LB |

