Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH50 203
Part #:XH1219
Catalog #:300UH50 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.5 | O: | 11.25 in |
| H: | 3.25 in | L: | 4.5 in |
| Y: | 2.26 in | F: | 2 |
| M: | 8.38 | K: | 8.88 in |
| X: | 0.88 in | N: | 4.19 |
| C: | 7 in | D: | 4 |
| J: | 7 in | A: | 8.5 |
| E: | 3.5 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 50:1 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Efficiency: | 80 | Key Length: | 1.31 |
| Thrust Rating - output shaft: | 3410 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 1.43 hp @ 1750 rpm | Center Distance (in): | 3 |
| Product Type: | Worm Speed Reducer | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.188 in |
| Mounting Style: | Shaft Mt | Series Code: | Raider |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.43 |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358466 | Weight: | 65.00 LB |

