Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH60 203
Part #:XH1220
Catalog #:300UH60 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | J: | 7 in |
| M: | 8.38 | B: | 5.5 |
| Y: | 2.26 in | C: | 7 in |
| D: | 4 | K: | 8.88 in |
| X: | 0.88 in | O: | 11.25 in |
| F: | 2 | L: | 4.5 in |
| N: | 4.19 | A: | 8.5 |
| E: | 3.5 |
Technical Specifications
| Key Length: | 1.31 | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Ratio: | 60:1 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 1.18 hp @ 1750 rpm | Gear Type: | Worm |
| Series Code: | Raider | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Style: | Shaft |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.18 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358473 | Weight: | 65.00 LB |

