Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H20 203
Part #:XH1225
Catalog #:300Q56H20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.38 | H: | 3.25 in |
| F: | 2 | B: | 5.5 |
| J: | 5.67 in | L: | 4.5 in |
| D: | 4 | K: | 8.88 in |
| R: | 3.25 in | N: | 4.19 |
| P: | 6.25 in | C: | 7 in |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2574 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Frame Size: | 56C |
| Ratio Range: | 20:1 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.95 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
General Specifications
| UPC: | 662288358510 | Weight: | 69.00 LB |

