Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H50 203
Part #:XH1229
Catalog #:300Q56H50 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.5 | C: | 7 in |
| L: | 4.5 in | N: | 4.19 |
| F: | 2 | H: | 3.25 in |
| M: | 8.38 | J: | 5.67 in |
| P: | 6.25 in | K: | 8.88 in |
| R: | 3.25 in | D: | 4 |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio: | 50:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16x3/32 | Motor Frame Size: | 56C |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 1.92 hp @ 1750 rpm |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 1.92 |
| Ratio Range: | 50:1 | Series Code: | Raider |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
General Specifications
| UPC: | 662288358541 | Weight: | 69.00 LB |

