Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H10 203
Part #:XH1233
Catalog #:300Q140H10 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | K: | 8.88 in |
| D: | 4 | M: | 7.5 |
| H: | 3.25 in | J: | 5.95 in |
| C: | 7 in | N: | 3.75 |
| R: | 3.25 in | L: | 4.84 in |
| B: | 5.25 | F: | 2 |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2147 |
| Output Diameter (in): | 2.188 in | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.15 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,147 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358572 | Weight: | 69.00 LB |

