Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H20 203
Part #:XH1235
Catalog #:300Q140H20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | F: | 2 |
| H: | 3.25 in | R: | 3.25 in |
| C: | 7 in | P: | 6.25 in |
| J: | 5.95 in | B: | 5.25 |
| L: | 4.84 in | N: | 3.75 |
| K: | 8.88 in | M: | 7.5 |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio: | 20:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Series Code: | Raider | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.95 |
| Output Diameter (in): | 2.188 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358596 | Weight: | 69.00 LB |

