Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H50 203
Part #:XH1239
Catalog #:300Q140H50 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | F: | 2 |
| C: | 7 in | J: | 5.95 in |
| K: | 8.88 in | N: | 3.75 |
| M: | 7.5 | D: | 4 |
| R: | 3.25 in | H: | 3.25 in |
| L: | 4.84 in | P: | 6.25 in |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16x3/32 |
| Input HP @ 1750 RPM: | 1.92 | Service Factor: | 1 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3 | Mounting Style: | Shaft Mt |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288358619 | Weight: | 69.00 LB |

