Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H15 203
Part #:XH1244
Catalog #:300Q180H15 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.5 | H: | 3.25 in |
| R: | 4.5 in | P: | 6.25 in |
| D: | 4 | F: | 2 |
| N: | 4.19 | J: | 6.45 in |
| C: | 7 in | K: | 8.88 in |
| M: | 8.38 | L: | 4.5 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Input Keyway (C Face): | 1/4x1/8 | Ratio: | 15:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2549 |
| Input Bore (C Face): | 1.125 | Reducer Style: | Standard |
| Input Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.188 in |
| Mounting Style: | Shaft Mt | Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.84 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,549 lb | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358657 | Weight: | 69.00 LB |

