Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H20 203
Part #:XH1245
Catalog #:300Q180H20 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | K: | 8.88 in |
| N: | 4.19 | P: | 6.25 in |
| H: | 3.25 in | C: | 7 in |
| M: | 8.38 | L: | 4.5 in |
| D: | 4 | F: | 2 |
| J: | 6.45 in | B: | 5.5 |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4x1/8 |
| Ratio: | 20:1 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.95 |
| Frame Size: | 180TC | Mounting Style: | Shaft Mt |
| Ratio Range: | 20:1 | Series Code: | Raider |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358664 | Weight: | 69.00 LB |

