Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H30 203
Part #:XH1247
Catalog #:300Q180H30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | N: | 4.19 |
| C: | 7 in | R: | 4.5 in |
| L: | 4.5 in | H: | 3.25 in |
| B: | 5.5 | P: | 6.25 in |
| F: | 2 | K: | 8.88 in |
| M: | 8.38 | J: | 6.45 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4x1/8 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Ratio: | 30:1 |
| Maximum Input HP: | 2.88 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.88 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358671 | Weight: | 69.00 LB |

