Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H60 103
Part #:XH1265
Catalog #:300Q140H60 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | B: | 5.25 |
| L: | 4.84 in | H: | 3.25 in |
| K: | 8.88 in | J: | 5.95 in |
| M: | 7.5 | D: | 4 |
| N: | 3.75 | C: | 7 in |
| F: | 2 | R: | 3.25 in |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Input Speed: | 1750 | Ratio: | 60:1 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16x3/32 |
| Maximum Input HP: | 1.64 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.64 |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Series Code: | Raider | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288003113 | Weight: | 69.00 LB |

