Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL15
Part #:XI1004
Catalog #:325UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | O: | 3.25 in |
| N: | 7.06 | V: | 3.66 in |
| K: | 3.75 in | J: | 7.5 in |
| L: | 7.06 in | M: | 2.31 |
| Y: | 2.38 in | X: | 0.88 in |
| C: | 9.38 in | H: | 3.5 in |
| B: | 8.5 | F: | 4 |
| U: | 0.875 in | G: | 2 |
| A: | 5 | T: | 1.375 |
| E: | 3.75 | TAP Depth: | 0.8 in |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3364 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Key Length: | 1.63 |
| Efficiency: | 80 | Ratio: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 325U | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.375 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Series Code: | Raider |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | L |
| Output Key: | 5/16 X 2.88 | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Assembly: | U-L |
| Input HP @ 1750 RPM: | 5.42 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288361008 | Weight: | 71.00 LB |

