Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR10
Part #:XI1013
Catalog #:325UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | B: | 8.5 |
| C: | 9.38 in | J: | 7.5 in |
| M: | 2.31 | D: | 3.5 |
| K: | 3.75 in | H: | 3.5 in |
| F: | 4 | L: | 7.06 in |
| X: | 0.88 in | Y: | 2.38 in |
| V: | 3.42 in | O: | 3.25 in |
| U: | 0.875 in | A: | 5 |
| G: | 2 | T: | 1.375 |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| E: | 3.75 |
Technical Specifications
| Key Length: | 1.63 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.188 |
| Thrust Rating - output shaft: | 2964 | Efficiency: | 80 |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.375 in | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | U-R | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 7.23 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Model Code: | 325U |
| Product Type: | Worm Speed Reducer | Output Key: | 5/16 X 2.88 |
| Mounting Style: | No Base | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361060 | Weight: | 71.00 LB |

